??
CAD model selection
K1720.1524
HELP_VARIABLE
Company
KIPP
Description
K1720 - Telescopic slides, steel for side mounting, full extension, load capacity up to 272 kg
Bill of material
K1720.1524
BESTKIPP
Order No.
K1720.1524
S
stroke
mm
Enter value for S
stroke
mm
cm
inch
ft
A
distance
12.7 mm
A1
distance
235 mm
A2
distance
596.9 mm
A3
distance
958.9 mm
A4
distance
1422.4 mm
A5
distance
1479.6 mm
A6
distance
1498.6 mm
A7
distance
127 mm
A8
distance
190.5 mm
A9
distance
368.3 mm
A10
distance
520.7 mm
A11
distance
825.5 mm
A12
distance
1312.9 mm
A13
distance
1373.1 mm
A14
distance
1398.5 mm
A15
distance
1417.6 mm
A16
distance
1436.6 mm
B
width
19.1 mm
H
height
76.2 mm
L
Length
1524.0 mm
TRAGKRAFT
Loading per pair kg
182 kg
GEW
Approx. weight
7.3800 kg
MONTAGE
Assembly
side mounting
PTYP
Product type
Standard
VA
Packaging type
packaged individually
ARTU
Overview of items
Overview of items
INFO
Technical Information
Technical Information
MONTAGEA
Assembly Instruction
Assembly Instruction
BS
Description
Information
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
83024230
EAN
EAN-Nr. Kipp
4059245586578
EOL
End of life
31.12.2099
STDLZ
Standardlieferzeit
98% Warenverfügbarkeit. Nahezu alle Artikel aus dem norelem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions